Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | EHP542-20BK |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire,Cu |
| Cover material | EPDM Blend |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.73 |
| Outside diameter (mm) | 44.00 |
| Series | EHP542 Series |
| Tube material | Nitrile (NBR) |