HOSE-BOS, H0369, -48, OIL/PETROL, RD-product-details

HOSE-BOS, H0369, -48, OIL/PETROL, RD

H036948RD


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationPetroleum transfer
Bend radius min (inch)5.000
Bend radius min (mm)127.000
BrandBoston by Danfoss
Burst pressure (bar)42
Burst pressure (psi)600
ColorRed
CompliancesMIL-L-2104
Construction2 Ply braid
Cover materialChloroprene (CR)
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Lay line styleInk transfer
Outside diameter (inch)3.50
Outside diameter (mm)88.90
Package formBulk
Product height in3.000
Product height mm76.200
Product width in3.000
Product width mm76.200
Qualified hose fittingsCombination nipple
Reinforcement materialFabric
SeriesH0369 Series
Size-48
Tube materialNitrile (NBR)
Vacuum rating (inHg)28
Vacuum rating (mmHg)711.20
Working pressure max (bar)11
Working pressure max (psi)150
Working temperature max (C)82
Working temperature max (F)180.0
Working temperature min (C)-40
Working temperature min (F)-40.0