Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum |
| Bend radius min (inch) | 6.000 |
| Bend radius min (mm) | 152.400 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Catalog Item | H119324-120 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink jet |
| Length (in) | 1440.00000 |
| Length (mm) | 36576.00000 |
| Outside diameter (inch) | 2.00 |
| Outside diameter (mm) | 50.80 |
| Package form | Reel |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | Cam and grooveNPT |
| Reinforcement material | Brass plated steel wire |
| Series | H1193 Royalflex Petroleum |
| Size | -24 |
| Tube material | Vinyl nitrile (NBR/PVC) |
| Tube wall thickness (inch) | 0.56 |
| Tube wall thickness (mm) | 14.22 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 300 |
| Working temperature max (C) | 82 |
| Working temperature max (F) | 180.0 |
| Working temperature min (C) | -29 |
| Working temperature min (F) | -20.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789298461 |
