Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | H430025021 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | 1 Wire Braid |
| Cover material | Chloroprene Blend (CR Blend) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.43 |
| Outside diameter (mm) | 36.40 |
| Series | EHP510 Series |
| Tube material | Nitrile (NBR) |