Product specifications
Characteristic | Value |
|---|---|
| Application | Petroleum transfer |
| Bend radius min (inch) | 10.830 |
| Bend radius min (mm) | 275.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 64 |
| Burst pressure (psi) | 920 |
| Catalog Item | M447050009 |
| Color | Black |
| Compliances | ISO 1307 |
| Construction | 4 Ply Pes Fab,Cu |
| Cover material | Nitrile (NBR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.64 |
| Outside diameter (mm) | 67.06 |
| Package form | Bulk |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Reinforcement material | Fabric |
| Series | EHP517 SERIES |
| Size | -32 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 9 |
| Vacuum rating (mmHg) | 225.04 |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 230 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -20 |
| Working temperature min (F) | -4.0 |