Product specifications
Characteristic | Value |
|---|---|
| Application | Petroleum transfer |
| Bend radius min (inch) | 3.150 |
| Bend radius min (mm) | 80.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 450 |
| Catalog Item | M451019042 |
| Color | Black |
| Compliances | ISO 1307 |
| Construction | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | NVC Blend |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.18 |
| Outside diameter (mm) | 29.97 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Reinforcement material | Fabric |
| Series | EHP151 Series |
| Size | -12 |
| Tube material | NVC Blend |
| Vacuum rating (inHg) | 27 |
| Vacuum rating (mmHg) | 688.34 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 150 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |