Product specifications
Characteristic | Value |
|---|---|
| Application | Petroleum oilfield explore |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 160 |
| Burst pressure (psi) | 2300 |
| Catalog Item | M745125029 |
| Color | Black |
| Compliances | ISO 7233 |
| Construction | 6 Ply Pes Fab,St Wire,Cu |
| Cover material | Chloroprene (CR) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 5.00 |
| Inside diameter (mm) | 127.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 6.10 |
| Outside diameter (mm) | 154.94 |
| Package form | Bulk |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Reinforcement material | Fabric |
| Series | EHP004 Series |
| Size | -80 |
| Tube material | NVC Blend |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.43 |
| Working pressure max (bar) | 41 |
| Working pressure max (psi) | 600 |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -35 |
| Working temperature min (F) | -31.0 |