Steam hose and assemblies
Aeroquip by Danfoss’ selection of hoses for steam transfer during product processing or equipment cleaning includes options with exclusive elastomers and superior design to protect against flaking, detergents, oils, and scuffs. We also offer features like permanent branding and steel-braided reinforcement for added safety.
Features and benefits
- Designed to meet industry standards such as RMA
- Approved with Aeroquip by Danfoss steam fittings
- Bulk hose and assembly options available
- EPDM or synthetic rubber cover options
- Working temperatures ranging from –40°C to 232°C [–40°F to 450°F]
- Working pressures ranging from 13.8bar to 18bar [200 psi to 261 psi]
Applications
- Industrial cleaning
- Oil and gas exploration
- Paper industry
- Refining and petrochemical
- Ship building
- Steel