Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Color | Black |
| Compliances | DIN 73411 |
| Construction | 1 Textile Spiral |
| Cover material | EPDM Blend |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.87 |
| Inside diameter (mm) | 22.00 |
| Outside diameter (inch) | 1.14 |
| Outside diameter (mm) | 29.00 |
| Series | 1H131 Series |
| Tube material | EPDM |