Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab |
| Cover material | EPDM |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.88 |
| Inside diameter (mm) | 48.00 |
| Outside diameter (inch) | 2.26 |
| Outside diameter (mm) | 57.50 |
| Series | ISI RAD Hot Water Ct |
| Tube material | EPDM |