Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Compliances | ISO 1403 TYPE 2 |
| Construction | 4 Ply Pes Fab |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 6.00 |
| Inside diameter (mm) | 152.40 |
| Outside diameter (inch) | 6.50 |
| Outside diameter (mm) | 165.00 |
| Series | EHW003 Series |
| Tube material | Natural Rubber Blend(NR Blend) |