Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 3.50 |
| Inside diameter (mm) | 88.90 |
| Outside diameter (inch) | 4.13 |
| Outside diameter (mm) | 105.00 |
| Series | EHW150 Series |
| Tube material | Nitrile Blend (NBR Blend) |