Product specifications
Characteristic | Value |
|---|---|
| Compliances | EN1829-2 |
| Construction | 2 Wire Braid |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Series | SELWASH 2S |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |