HOSE-SEL,TB KUKA - 250,20,100M-product-details

HOSE-SEL,TB KUKA - 250,20,100M

11425018

Alternate part number: B22K032240


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesTSE K 380
Construction2 Textile Braid
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)1.25
Inside diameter (mm)31.80
Outside diameter (inch)1.89
Outside diameter (mm)48.00
SeriesTB KUKA - 250 D Sewer Cln Ct
Tube materialStyrene Butadıene (SBR Blend)

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm