Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.50 |
| Outside diameter (inch) | 0.80 |
| Outside diameter (mm) | 20.40 |
| Series | SELBLAST 4+ |
| Tube material | Chloroprene (CR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |