Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab |
| Cover material | EPDM |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.57 |
| Outside diameter (mm) | 40.00 |
| Series | ISI-10 D Hot Water Ct |
| Tube material | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |