Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | TS 548 |
| Construction | 2 Ply Pes Fab |
| Cover material | EPDM Blend |
| Inside diameter (inch) | 2.36 |
| Inside diameter (mm) | 60.00 |
| Outside diameter (inch) | 2.83 |
| Outside diameter (mm) | 72.00 |
| Series | ISI RAD Hot Water Std Sp Sz |
| Tube material | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |