Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | DIN 73411 |
| Construction | 2 Ply Pes Fab |
| Cover material | EPDM Blend |
| Inside diameter (inch) | 1.10 |
| Inside diameter (mm) | 28.00 |
| Outside diameter (inch) | 1.42 |
| Outside diameter (mm) | 36.00 |
| Series | ISI RAD Hot Water Std Sp Pr |
| Tube material | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |