Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 4.528 |
| Bend radius min (mm) | 115.000 |
| Burst pressure (bar) | 1600 |
| Burst pressure (psi) | 23200 |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Working pressure max (bar) | 400 |
| Working pressure max (psi) | 5800 |
| Working temperature max (C) | 120 |
| Working temperature max (F) | 248.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |