Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Color | Black |
| Construction | 2 Textile Spiral |
| Cover material | Chlorosulphonated PE (CSM) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.31 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.31 |
| Outside diameter (mm) | 33.20 |
| Series | EHA515 Series |
| Tube material | EPDM |