HOSE-SEL,SELWASH 1C,4,R1/1SC-product-details

HOSE-SEL,SELWASH 1C,4,R1/1SC

11500124

Alternate part number: H310006183


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesEN1829-2
Construction1 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Cover_styleSmooth
Cover_typeExtruded
Inner_tube_colorBlack
Inner_tube_typeExtruded
Inside diameter (inch)0.25
Inside diameter (mm)6.40
Outside diameter (inch)0.48
Outside diameter (mm)12.10
SeriesSELWASH 1C
Tube materialNitrile (NBR)