Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | EPDM |
| Cover_style | Corrugated |
| Cover_type | Wrapped |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 6.89 |
| Inside diameter (mm) | 175.00 |
| Outside diameter (inch) | 7.52 |
| Outside diameter (mm) | 191.00 |
| Series | ISI-10 SDC Hot Water Ct |
| Tube material | EPDM |