Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 5.906 |
| Bend radius min (mm) | 150.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 72 |
| Burst pressure (psi) | 1044 |
| Color | Red |
| Construction | 2 Textile Spiral |
| Cover material | Chlorosulphonated PE (CSM) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.03 |
| Outside diameter (mm) | 26.10 |
| Series | EHA515 Series |
| Tube material | EPDM |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 305 |
| Working temperature max (C) | 130 |
| Working temperature max (F) | 266.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |