Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 2.559 |
| Bend radius min (mm) | 65.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 625 |
| Burst pressure (psi) | 9063 |
| Color | Black |
| Compliances | TSE K 380 |
| Construction | 2 Textile Braid |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | Yes |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.99 |
| Outside diameter (mm) | 25.10 |
| Series | TB KUKA - 250 D Sewer Cln Ct |
| Tube material | Styrene Butadıene (SBR Blend) |
| Working pressure max (bar) | 250 |
| Working pressure max (psi) | 3625 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |