Danfoss logo
DNM-SU A/V 200X235-product-details

DNM-SU A/V 200X235

12055148

Alternate part number: MLY


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialNatural rubber (NR)
Inside diameter (inch)7.99
Inside diameter (mm)203.00
Outside diameter (inch)9.25
Outside diameter (mm)235.00
Tube materialNatural rubber (NR)