Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 08 |
| Fitting end size 2 | Size 08 |
| Fitting hex | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | TTC - through the cover |
| Fittings end type 1 | NPTF Male |
| Fittings end type 2 | Male Pipe Stud |
| HA Certificate of compliance | None |
| HA Length UOM | Imperial inch |
| HA Packaging | Standard Packaging |
| Hose series | Manta 47K |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 1AA8MP8 |
| Legacy fitting part number 2 | 1AA8PS8 |
| Overall length IN | 600.0 |
| Overall length MM | 15240 |
| Thread size 1 | 1/2-14 NPT |
| Thread size 2 | 1/2-14 NPSM |