Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | B22K032151 |
| Color | Black |
| Construction | 2 Textile Braid |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | Yes |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Length UOM | Metric mm |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.89 |
| Outside diameter (mm) | 48.00 |
| Overall length IN | 937.0 |
| Overall length MM | 100000 |
| Series | EHS540 Series |
| Tube material | Styrene Butadıene (SBR Blend) |
