Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water based hydraulic fluids |
| Bend radius min (inch) | 9.000 |
| Bend radius min (mm) | 228.600 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 2750 |
| Burst pressure (psi) | 39875 |
| Catalog Item | EC910-08MT50 |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | -40C to 85C for water based |
| Construction | 4 Wire Spiral |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Fixed Length | 50.000 |
| Impulse cycle (cycles) | 400000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink transfer |
| Length (in) | 1968.00000 |
| Length (mm) | 50000.00000 |
| Outside diameter (inch) | 0.97 |
| Outside diameter (mm) | 24.64 |
| Package form | Reel |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Qualified hose fittings | 1W |
| Reinforcement material | Brass plated steel wire |
| Series | EC910 Series |
| Size | -8 |
| Tube material | Styrene Butadıene (SBR Blend) |
| Working pressure max (bar) | 1100 |
| Working pressure max (psi) | 15950 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 199.4 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |