Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water based hydraulic fluids |
| Bend radius min (inch) | 11.000 |
| Bend radius min (mm) | 279.400 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 2500 |
| Burst pressure (psi) | 36250 |
| Catalog Item | EC910-12C50 |
| Color | Black |
| Compliances | ASTM D5964 |
| Conductivity | Conductive |
| Construction | 4 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink transfer |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 1.26 |
| Outside diameter (mm) | 32.00 |
| Package form | Reel |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | 1W |
| Reinforcement material | Brass plated steel wire |
| Series | EC910 Series |
| Size | -12 |
| Tube material | Chloroprene (CR) |
| Working pressure max (bar) | 1000 |
| Working pressure max (psi) | 14500 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 199.4 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213785 |
