Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Industrial machinery |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 30 |
| Burst pressure (psi) | 435 |
| Color | Black |
| Compliances | ISO 8031 |
| Construction | 2 Ply spiral |
| Cover material | EPDM |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 16.00 |
| Lay line style | Ink transfer |
| Length (in) | 302.50000 |
| Length (mm) | 7683.50000 |
| Outside diameter (inch) | 0.90 |
| Outside diameter (mm) | 22.86 |
| Package form | Cut length |
| Product height in | 0.620 |
| Product height mm | 16.000 |
| Product width in | 0.620 |
| Product width mm | 16.000 |
| Qualified hose fittings | OTC |
| Reinforcement material | Fabric |
| Series | EHW023 Series |
| Size | -10 |
| Tube material | EPDM |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.43 |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |