Product specifications
Characteristic | Value |
|---|---|
| Application | High pressure sewer cleaning |
| Catalog Item | FB7186-0009RL |
| Certifications | WEMI |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Imperial inch |
| HA Packaging | Standard Packaging |
| Hose series | FC701 Series |
| Hose size | Size 16 |
| Legacy fitting part number 1 | FJ9372-1616S |
| Legacy fitting part number 2 | FJ9372-1616S |
| Overall length IN | 400.0 |
| Overall length MM | 60960 |
| Thread size 1 | 1-11 1/2 NPSM |
| Thread size 2 | 1-11 1/2 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789343239 |