Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water discharge |
| Bend radius min (inch) | 9.840 |
| Bend radius min (mm) | 249.936 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 21 |
| Burst pressure (psi) | 300 |
| Color | Black |
| Compliances | MIL-H-5606 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | EPDM |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Length (in) | 1200.00000 |
| Length (mm) | 30480.00000 |
| Outside diameter (inch) | 2.31 |
| Outside diameter (mm) | 58.67 |
| Package form | Reel |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Qualified hose fittings | Cam and groove |
| Reinforcement material | Fabric |
| Series | H0307 Series |
| Size | -32 |
| Tube material | EPDM |
| Tube wall thickness (inch) | 0.25 |
| Tube wall thickness (mm) | 6.35 |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 100 |
| Working temperature max (C) | 66 |
| Working temperature max (F) | 150.0 |
| Working temperature min (C) | -23 |
| Working temperature min (F) | -10.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789265234 |
