Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Pressure wash |
| Bend radius min (inch) | 3.350 |
| Bend radius min (mm) | 85.000 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 1600 |
| Burst pressure (psi) | 23206 |
| Color | Blue |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Bruiser (UHMW) |
| Impulse cycle (cycles) | 20000 |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 7.90 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.61 |
| Outside diameter (mm) | 15.49 |
| Package form | Bulk |
| Product height in | 0.310 |
| Product height mm | 7.900 |
| Product width in | 0.310 |
| Product width mm | 7.900 |
| Qualified hose fittings | 1A/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | EC216 Series |
| Size | -5 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 500 |
| Working pressure max (psi) | 7250 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |