Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | H320013067 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.83 |
| Outside diameter (mm) | 21.00 |
| Series | EC216 Series |
| Tube material | Nitrile (NBR) |