Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water discharge |
| Bend radius min (inch) | 21.000 |
| Bend radius min (mm) | 533.400 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 21 |
| Burst pressure (psi) | 300 |
| Catalog Item | H867910-50C |
| Color | Green |
| Compliances | ASTM D380 |
| Construction | 2 Ply spiral |
| Cover material | EPDM |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Lay line style | Ink transfer |
| Length (in) | 600.00000 |
| Length (mm) | 15240.00000 |
| Outside diameter (inch) | 0.94 |
| Outside diameter (mm) | 23.88 |
| Package form | Reel |
| Product height in | 0.630 |
| Product height mm | 16.000 |
| Product width in | 0.630 |
| Product width mm | 16.000 |
| Reinforcement material | Fabric |
| Series | H8679 Series |
| Size | -10 |
| Tube material | EPDM |
| Tube wall thickness (inch) | 0.16 |
| Tube wall thickness (mm) | 3.94 |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 100 |
| Working temperature max (C) | 71 |
| Working temperature max (F) | 160.0 |
| Working temperature min (C) | -34 |
| Working temperature min (F) | -30.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789267849 |
