Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip Performance Danfoss |
| End size 2 | 1-1/16" |
| End type 1 | Male push to connect |
| Finish plating | Zinc |
| Flow rate GPM | 0.68 |
| Flow rate lpm | 2.57 |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Item type | Male half |
| Latch type | Push/pull |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094537 |
