Product specifications
Characteristic | Value |
---|---|
Angle shape | 120 Degree |
Brand | Aeroquip Performance Danfoss |
Compatible hoses | 2556 |
Construction Style | Reusable |
Drop dimension IN | 1.129 |
Drop dimension MM | 28.68 |
End type 1 | Female 37 degree swivel |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hose cut off factor IN | 0.540 |
Hose cut off factor MM | 13.716 |
Hose size | -8 |
Inside diameter IN | 0.3700 |
Inside diameter MM | 9.3980 |
Product material | Aluminum |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN | 678146002426 |