Danfoss logo
Aeroquip by Danfoss-product-details

Aeroquip by Danfoss

188-74045-1/2-16


Tools

Product specifications

Characteristic
Value
Angle (shape)Straight
Bolt hole diameter.56 in
BrandAeroquip by Danfoss
End type 2Line/Hose/Tube
FeatureMaximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability
Inside diameter1.38 in
Item typeFlange
Nominal flange size1/2
Outside diameter3.56 in
Product Diameter3.56 in
Product Height3.562 in
Product Length/Depth.703 in
Product materialNickel-Aluminum Bronze Casting
Product TypeMarine Military
Product Volume8.92 in³
Product Width3.562 in
Sub-brandNone
Thread sealantNo
Trade Name74045 Series