Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
End gender 1 | Male |
End Size 1 | 7/8 IN |
End Size 2 | 1/2 IN |
End type 1 | SAE 37 |
End type 2 | Line/Hose/Tube |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Hex Size 1 | 1 in |
Item type | SAE 37 Male to Hose/Pipe/Tube Female |
Product Height | 1 in |
Product Length/Depth | 1.51 in |
Product material | Monel |
Product Type | Marine Military |
Product Volume | 1.51 in³ |
Product Weight | .21 lb |
Product Width | 1 in |
Sub-brand | None |
Thread sealant | No |
Thread Size 1 | 7/8-14 |
Trade Name | 202242 Series |
Tube OD 1 | .47 in |
Tube OD 2 | .47 in |
Working temperature - max | 400 °F |
Working temperature - min | -65 °F |