Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
End gender 1 | Male |
End Size 1 | 1 1/16 IN |
End Size 2 | 3/5 IN |
End type 1 | SAE 37 |
End type 2 | Line/Hose/Tube |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Hex Size 1 | 1.375 in |
Inside diameter (bore hole size) | .61 in |
Item type | SAE 37 Male to Hose/Pipe/Tube Female |
Packaged Height | 5 in |
Packaged Length | 8 in |
Packaged Volume | 160 in³ |
Packaged Weight | 1.25 lb |
Packaged Width | 4 in |
Product Height | 1.375 in |
Product Length/Depth | 1.54 in |
Product material | Monel |
Product Type | Marine Military |
Product Volume | 2.912 in³ |
Product Weight | .25 lb |
Product Width | 1.375 in |
Sub-brand | None |
Thread sealant | No |
Thread Size 1 | 1 1/16-12 |
Trade Name | 202232 Series |
Tube OD 1 | .61 in |
Tube OD 2 | .61 in |
Working temperature - max | 400 °F |
Working temperature - min | -65 °F |