Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID | 1.25 in |
Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 |
Compliance(s) | MIL-F-20042 |
End type 1 | Flanged |
End type 2 | Line/Hose/Tube |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Hex Size 1 | 1.75 in |
Hose cut-off factor | 1.53 in |
Hose dash size | -20 |
Inside diameter | 1.05 in |
Item type | Fitting Assembly |
Outside diameter | 3.81 in |
Packaged Height | 14 in |
Packaged Length | 7 in |
Packaged Volume | 882 in³ |
Packaged Weight | 3.07 lb |
Packaged Width | 9 in |
Product Diameter | 3.81 in |
Product Height | 3.81 in |
Product Length/Depth | 2.89 in |
Product material | Brass Aluminum Bronze |
Product Type | Marine Military |
Product Volume | 41.952 in³ |
Product Weight | 2.07 lb |
Product Width | 3.81 in |
Sub-brand | None |
Thread sealant | No |
Trade Name | 190016 Series |