Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.250 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 00010-08SR | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.657 | |
| Inside diameter MM | 16.700 | |
| Product height in | 0.984 | |
| Product height mm | 25.000 | |
| Product length in | 1.260 | |
| Product length mm | 32.000 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.980 | |
| Product width mm | 24.892 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |