Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.951 |
| A dimension MM | 49.560 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H335 H336 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 14.200 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Hex size 2 IN | 0.630 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.464 |
| Hose size | -4 |
| Inside diameter IN | 0.109 |
| Inside diameter MM | 2.769 |
| Product material | Carbon steel |
| Series | 390 E |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
