Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.661 |
| A dimension MM | 16.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Catalog Item | 7982-00P04-001D |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Passivate |
| Inside diameter IN | 0.502 |
| Inside diameter MM | 12.751 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 0.661 |
| Product length mm | 16.789 |
| Product material | 316 Stainless steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |