Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.776 | |
| A dimension MM | 70.510 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.629 | |
| Backup hex size MM | 16.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | 92V04-045500-0 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | 3390 | 3390 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.629 | |
| End connection hex size MM | 16.000 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.446 | |
| Hose cut off factor MM | 36.730 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.1400 | |
| Inside diameter MM | 3.5600 | |
| Product height in | 0.810 | |
| Product height mm | 20.574 | |
| Product length in | 3.100 | |
| Product length mm | 78.740 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.810 | |
| Product width mm | 20.574 | |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789355621 |