![Thermoplastic fittings-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F239594%2FID436446637901-0102.jpg&w=3840&q=75)
Thermoplastic fittings
Our durable Synflex Optimum 4TA series fittings come standard equipped with best-in-class features such as Dura-Kote™ corrosion-resistant plating. Single-piece designs, captive nuts, back-up hexes, and non-brazed nipples prevent failure and increase ease of use.
Features and benefits
- Offered in over 500 combinations including NPT, ORS, DIN, SAE, JIC, JIS, BSP, and many other standard and unique terminations
- Optimized to work together with Synflex Optimum thermoplastic hydraulic hoses
- Simple one-piece design that reduces matching errors during assembly
- No brazing failure risks
- Minimal assembly times
- Captive nut eliminates the weak spots and distributes force to prevent cracks and leaks
- Less force is needed during assembly to push fittings onto hoses
- Safe, proven, and reliable
Applications
Products shown: 0