Thermoplastic hose, fittings, and assemblies
Synflex Optimum fittings are engineered to work together with Synflex Optimum thermoplastic hydraulic hoses. Thermoplastic hose assemblies can be formed to fit precisely in your application, thereby eliminating the need for time-consuming rounding. These products provide tighter routing, faster system building, and superior machine performance.
Features and benefits
- System-engineered portfolio
- Customizable solutions and streamlined product configurations
- Long service life and superior technical support
- Innovative materials
- Built and tested to exceed the most demanding standards
- Designed for ease of installation and use
- Easy to find the perfect combination of products
Applications
- Aerial lifts
- Chemical transfer
- Compressed natural gas
- Cranes
- Food and beverages
- Forklifts
- Forestry delimber
- General hydraulics
- High-pressure on-vehicle systems
- Horticulture
- Marine steering
- Material handling
- Specialty equipment
- Subsea oil and gas
- Telehandlers
- Utility vehicles
Product types shown: 3

Thermoplastic specialty hose
Our thermoplastic specialty hoses and assemblies provide lightweight, long-lasting conveyance for even the most unique and demanding applications. Flexible design options are available to meet all of your truck, subsea, and specialty equipment needs from compressed natural gas and high-pressure on-vehicle systems to breathing-air systems and consumables transmission.