
FtngreusOtherBrassfittin4202painttube
4401-78120
Catalog item:
4401-78120
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings, Thermoplastic hydraulic fittings
4401-78120
Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 4401-78120 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789351531 |