Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.295 |
| A dimension MM | 58.290 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.000 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.215 |
| Hose cut off factor MM | 30.860 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.962 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 2.290 |
| Product length mm | 58.166 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 7/16-20 UNF |