
HOSE FTG,SC/06,BSP-F/06,CS,90D
90306-06B0B0-0
Catalog item:
90306-06B0B0-0
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings, Thermoplastic hydraulic fittings
90306-06B0B0-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.642 |
| A dimension MM | 67.100 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 90306-06B0B0-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 30CT (Size dependent)31303440 (Size dependent)35803630 (Size dependent)3740 (Size dependent)37AL3800 (Size dependent)3R30 |
| Construction Style | Swage |
| Drop dimension IN | 1.045 |
| Drop dimension MM | 26.54 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.130 |
| Hose size | -6 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.130 |
| Product height in | 1.291 |
| Product height mm | 32.791 |
| Product length in | 2.706 |
| Product length mm | 68.732 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Seal material | Nitrile (NBR) |
| Series | 903 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352811 |